For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XELORK - Adjustable direction L shaped screw-in fitting
Bill of material
XELOR K NW 20 HL
DES
Identifier
XELOR K NW 20 HL
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
22 mm
G1
Thread G1
G 3/4" -14
G2
Thread G2
M 30 x 2
G3
Thread G3
M 30 x 2
I
Length I
13 mm
L4
Length L4
28 mm
L5
Length L5
36 mm
L7
Length L7
35.5 mm
SW
Width across flats SW
30 mm
S1
Width across flats S1
36 mm
OR
O-ring OR
23.47 x 2.62 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.